Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
AB 05 - Ex-d bulkhead light fitting with LED for Zone 1/21
Bill of material
AB052510210301
IDNR
Article number
AB05 251 021 0301
LOD
AUS
Version
NT
Description
Ex-d bulkhead light fitting with LED for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex/> II 2 G Ex d IIB T6/T5 Gb <Ex/> II 2 D Ex tb IIIC T80 °C/T100 °C Db IP66
T2
EC-Type Examination Certificate
BVS 09 ATEX E 014 X
T3
IECEx Certificate of Conformity
IECEx BVS 09.0032X
T4
Permissible ambient temperature
-20 °C up to +55 °C
T5
Rated voltage
230 V AC
T9
Rated luminous flux of the lamp
2000 lm (depends on used lamps)
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
1 x M25 metal thread with dust cap
T12
Connecting terminals
L1, N, PE: 2 x 2.5 mm˛
T13
Enclosure material
aluminium die-cast housing, powder coated
T14
Weight
7 kg
T15
Enclosure colour
grey
T16
Product description
AB05 Ex-d IIB, 1 x M25 metal thread with dust cap
TP
Text for product group
0
Previews
3D
Dimension
2D