{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_leuchte_2_csa_asmtab.prj},{NB=12266500309_(1)},{IDNR=12266500309},{PRAX=58},{TYPE=LED 800, 2/6-2},{NT=Ex-light fitting with LED-module Class I Division 2 CSA},{T1=0},{T2=Certificate of Compliance: CSA 14.70011905},{T3=0},{T4=permissible ambient temperature: -25 °C up to +45 °C},{T5=Rated voltage: 110 V - 254 V AC / 110 V - 250 V DC},{T8=0},{T9=Rated luminous flux of the luminaire: 4330 lm},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 polyamid thread with threaded plug, 1 x M25 threaded plug},{T12=Connecting terminals: L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.