{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_1_plugs_sockets/wandsteckdose_1_21_16a_511_asmtab.prj},{NB=GHG5114304R0001_(1)},{IDNR=GHG 511 4304 R0001},{NBALG=GHG5114304R0001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Zone 1/21, 16 A, GHG 511},{POL=3-pole},{T1=<Ex/> II 2 G Ex ed IIC T6 / <Ex/> II 2 D Ex tD A21 IP66 T80 °C},{T2=PTB 99 ATEX 1039},{T3=IECEx BKI 04.0002},{T4=-20 °C up to 40 °C},{T5=400 V AC},{T6=16 A},{T7=Ue 690 V / Ie 16 A},{T10=IP66},{T11=1 x M25 cable gland, 1 x M25 threaded plug},{T12=2 x 1.5 - 4 mm²},{T13=glass-fibre reinforced polyester},{T14=1.2},{T16=110-130 V, 4 h, 1 x M25 cable gland, 1 x M25 threaded plug},{VERS=1},{PPATH=c_1_1_1/assemblies/c_1_1_1_20a_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.