{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_3_plugs_sockets/wandcteckdose_63a_1_21_asmtab.prj},{NB=GHG5144405R0001_(1)},{IDNR=GHG 514 4405 R0001},{NBALG=GHG5144405R0001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Zone 1/21, 63 A, GHG 514},{POL=5-pole},{T1=<Ex/> II 2 G Ex de IIC T6 / <Ex/> II 2 D Ex tD A21 IP66 T80 °C},{T2=PTB 00 ATEX 1070},{T3=IECEx BKI 04.0004},{T4=-20 °C up to 40 °C},{T5=690 V AC},{T6=63 A},{T7=Ue 690 V / Ie 63 A},{T10=IP66},{T11=1 x M50 cable gland, 1 threaded plug},{T12=2 x 4 - 25 mm² / with cable lug 1 x 35 mm²},{T13=glass-fibre reinforced polyester},{T14=8.1},{T15=Black},{T16=600-690 V, 5 h, 1 x M50 cable gland, 1 threaded plug},{VERS=1},{PPATH=c_1_3_1/assemblies/c_1_3_1_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.