Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 - Ex-light fitting for fluorescent lamps for zone 1/21
Bill of material
12266600101
IDNR
Article number
12266600101
LOD
AUS
Version
TYPE
Type
2 x 36 W, 1/6-1
NT
Description
Ex-light fitting for fluorescent lamps for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +55 °C
T5
Rated voltage
110 - 254 V AC / 110 - 250 V DC
T9
Rated luminous flux of the lamp
6700 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
6.7 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
eLLK 92036/36 (2 x 36 W) LED ready, 1/6-1, 2 x M25 cable gland
TP
Text for product group
The eLLK 92 linear luminaire series for fluorescent lamps combines the latest lighting technology with the requirements of a harsh and hazardous environment. This luminaire series is available in various sizes as a ceiling mounted light fitting (eLLK) and as a pole-mounted light fitting (eLLM)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.