{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_langfeldleuchte_1_21_asmtab.prj},{NB=12266875101_(1)},{IDNR=12266875101},{PRAX=18},{TYPE=2 x 36 W, 1/6-1},{NT=Ex-light fitting for fluorescent lamps for zone 1/21},{T1=Marking accd. to 2014/34/EU: <Ex> II 2 G Ex de IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 034},{T3=IECEx Certificate of Conformity: IECEx BVS 09.0033},{T4=permissible ambient temperature: -25 °C up to +55 °C},{T5=Rated voltage: 110 - 254 V AC / 110 - 250 V DC},{T8=0},{T9=Rated luminous flux of the lamp= 6700 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 2 x M25 cable gland},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.