{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_langfeldleuchte_2_csa_asmtab.prj},{NB=12265875311_(1)},{IDNR=12265875311},{PRAX=54},{TYPE=2 x 17 W, 2/6-2M},{NT=Ex-light fitting for fluorescent lamps für CSA application},{T1=0},{T2=Certificate of Compliance: CSA 10.2325079},{T3=0},{T4=permissible ambient temperature: -25 °C up to +50 °C},{T5=Rated voltage: 110 - 254 V AC / 230 - 250 V DC},{T8=0},{T9=Rated luminous flux of the lamp= 2600 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 metal thread with threaded plug, 1 x M25 threaded plug},{T12=Connecting terminals: L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.