Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 LED - Ex-light fitting with LED-module for zone 1/21
Bill of material
12266502103
IDNR
Article number
12266502103
LOD
AUS
Version
TYPE
Type
LED 800, 2/6-2
NT
Description
Ex-light fitting with LED-module for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +45 °C
T5
Rated voltage
110 V - 254 V AC / 110 V - 250 V DC
T9
Rated luminous flux of the lamp
4330 lm
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland, 2 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
10.1 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
eLLK 92 LED 800, 2/6-2, 2 x M25 cable gland, 2 x M25 threaded plug, 5600 K
TP
Text for product group
The explosion-protected linear light fittings series eLLK / M 92 LED 400/800 combines the latest LED technology with the protection of a reliable housing solution. As a result, this light fitting series is the ideal solution for lighting tasks in harsh and hazardous environments.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.