{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_leuchte_1_21_asmtab.prj},{NB=12266550109_(1)},{IDNR=12266550109},{PRAX=38},{TYPE=LED 800 HT, 1/6-1},{NT=Ex-light fitting with LED-module for zone 1/21},{T1=Marking accd. to 2014/34/EU: <Ex> II 2 G Ex de IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 034},{T3=IECEx Certificate of Conformity: IECEx BVS 09.0033},{T4=permissible ambient temperature: -25 °C up to +55 °C},{T5=Rated voltage: 110 V - 254 V AC / 110 V - 250 V DC},{T8=0},{T9=Rated luminous flux of the luminaire: 2975 lm},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 1 x M20 metal thread with threaded plug, 1 x M20 metal thread with dust cap},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.