Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 LED - Ex-luminaire with LED-module für CSA application
Bill of material
12265500311
IDNR
Article number
12265500311
LOD
AUS
Version
TYPE
Type
LED 400, 1/6 NPT 3/4''
NT
Description
Ex-light fitting with LED-module Class I Division 2 CSA
T2
EC-Type Examination Certificate
CSA 14.70011905
T4
Permissible ambient temperature
-25 °C up to +45 °C
T5
Rated voltage
110 V - 254 V AC / 110 V - 250 V DC
T9
Rated luminous flux of the lamp
2300 lm
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 metal thread with threaded plug, 1 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
5.4 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
eLLK 92 LED 400, 1/6 NPT 3/4'', 2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 metal thread with threaded plug, 1 x M25 threaded plug, 4000 K
TP
Text for product group
The explosion-protected linear light fittings series eLLK / M 92 LED 400/800 combines the latest LED technology with the protection of a reliable housing solution. As a result, this light fitting series is the ideal solution for lighting tasks in harsh and hazardous environments.
Previews
3D
Dimension
2D