Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
ellk 92 V-CG-S - Ex-light fitting for fluorescent lamps (monitored) for zone 1/21
Bill of material
12266881103
IDNR
Article number
12266881103
LOD
AUS
Version
TYPE
Type
2 x 36 W, 2/6-2
NT
Description
Ex-light fitting for fluorescent lamps (monitored) for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de mb II T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +55 °C
T5
Rated voltage
220 - 254 V AC / 195 - 250 V DC
T8
Luminous flux in emergency operation
3350 lm (depends on used lamps)
T9
Rated luminous flux of the lamp
6700 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland, 2 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
7.7 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
eLLK 92036/36 VCG-S (2 x 36 W), 2/6-2, 2 x M25 cable gland, 2 x M25 threaded plug
TP
Text for product group
Safety is always our top priority. This is why we also supply the eLLK 92 light fitting series with a built-in V-CG-S module in zones 1, 2, 21 and 22 . These luminaires with individual monitoring can be connected to a CEAG emergency lighting supply system.
Previews
3D
Dimension
2D