{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_leuchte_ein_1_21_asmtab.prj},{NB=12266512103_(1)},{IDNR=12266512103},{PRAX=28},{TYPE=LED 800 VCG-S, 2/6-2},{NT=Ex-light fitting with LED module (monitored) for zone 1/21},{T1=Marking accd. to 2014/34/EU: <Ex> II 2 G Ex de mb II T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 034},{T3=IECEx Certificate of Conformity: IECEx BVS 09.0033},{T4=permissible ambient temperature: -25 °C up to +45 °C},{T5=Rated voltage: 220 V - 254 V AC / 195 V - 250 V DC},{T8=Luminous flux in emergency operation: 2165 lm},{T9=Rated luminous flux of the luminaire: 4330 lm},{T10=Degree of protection accd. to EN 60529: IP66},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.