Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 LED NE - Ex-self-contained pole mounting emergency light fitting with LED module for zone 1/21
Bill of material
12260585611
IDNR
Article number
12260585611
LOD
AUS
Version
TYPE
Type
LED 400, 2/6-2M
NT
Description
Ex-self-contained emergency light fitting with LED module for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de mb ib IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +45 °C
T5
Rated voltage
220 - 254 V AC
T8
Luminous flux in emergency operation
(1.5 h, one lamp) 1095 lm
T9
Rated luminous flux of the lamp
2300 lm
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
4 x M25 metal thread with threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
10 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
eLLK 92 LED 400 NE 4000 K, 2/6-2M, 4 x M25 metal thread with threaded plug, 4000 K
TP
Text for product group
Emergency lighting luminaires type eLLK 92 series NE with a self-contained battery system provide a decentralised solution for the mandatory emergency lighting, independent of central systems.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.