{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_notleuchte_nib_2_csa_asmtab.prj},{NB=12260579311_(1)},{IDNR=12260579311},{PRA=5},{PRAX=5},{TYPE=LED 400, 2/6-2 3/4'' NPT},{NT=Ex-self-contained emergency light fitting with LED module for CSA application},{T1=0},{T2=Certificate of Compliance: CSA 14.70011905},{T3=0},{T4=permissible ambient temperature: -25 °C up to +45 °C},{T5=Rated voltage: 220 V - 254 V AC},{T8=Luminous flux in emergency operation: 935 lm},{T9=Rated luminous flux of the luminaire: 2300 lm},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 metal thread with threaded plug, 1 x M25 threaded plug},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.