Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nLLK 08 - Ex-light fitting for fluorescent lamps for zone 2/21/22
Bill of material
13465158011
IDNR
Article number
13465158011
LOD
AUS
Version
TYPE
Type
1 x 58 W, 2/5-2
NT
Description
Ex-light fitting for fluorescent lamps for zone 2/21/22
T1
Marking accd. to 2014/34/EU
<Ex> II 3 G Ex nA e IIC T4 Gc / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 162/BVS 09 ATEX E 147
T3
IECEx Certificate of Conformity
IECEx BVS 11.0065 / IECEx BVS 12.0069
T4
Permissible ambient temperature
-25 °C up to +50 °C
T5
Rated voltage
220 - 240 V AC / 220 - 240 V DC
T9
Rated luminous flux of the lamp
5200 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland, 2 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
6.7 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
nLLK 08058 (1 x 58 W), 2/5-2, 2 x M25 cable gland, 2 x M25 threaded plug
TP
Text for product group
The linear luminaires series nLLK 08 for fluorescent lamps combines the latest lighting technology with the requirements of a harsh and hazardous environment in zones 2, 21 and 22. This luminaire is available both as a ceiling mounted luminaire (nLLK), as well as a pole mounted light fitting (nLLM) in 3 sizes (18, 36 or 58 W).
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.