{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_2_nllk/ex_leuchte_2_21_22_asmtab.prj},{NB=13465258001_(1)},{IDNR=13465258001},{PRAX=19},{PRA=1C},{TYPE=2 x 58 W, 1/3-1},{NT=Ex-light fitting for fluorescent lamps for zone 2/21/22},{T1=Marking accd. to 2014/34/EU: <Ex> II 3 G Ex nA e IIC T4 Gc / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 162/ Type Examination Certificate: BVS 09 ATEX E 147},{T3=IECEx Certificate of Conformity: IECEx BVS 11.0065 / IECEx BVS 12.0069},{T4=permissible ambient temperature: -25 °C up to +40 °C},{T5=Rated voltage: 220 - 240 V AC / 220 - 240 V DC},{T8=0},{T9=Rated luminous flux of the lamp= 10400 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.