Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nLLK 08 N - Ex-self contained light fitting for fluorescent lamps for zone 2/21/22
Bill of material
13469218001
IDNR
Article number
13469218001
LOD
AUS
Version
TYPE
Type
2 x 18 W, 1/6-1
NT
Description
Ex-self contained light fitting for fluorescent lamps for zone 2/21/22
T1
Marking accd. to 2014/34/EU
<Ex> II 3 G Ex nA de mb ib IIC T4 Gc / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 162/BVS 09 ATEX E 147
T3
IECEx Certificate of Conformity
IECEx BVS 11.0065 / IECEx BVS 12.0069
T4
Permissible ambient temperature
-25 °C up to +45 °C
T5
Rated voltage
220 V - 230 V AC
T8
Luminous flux in emergency operation
415 lm (30 %)
T9
Rated luminous flux of the lamp
2700 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
4.5 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
nLLK 08018/18 N -3 h (2 x 18 W), 1/6-1, 2 x M25 cable gland
TP
Text for product group
Emergency lighting luminaires type nLLK 08 N series with a self-contained battery system provide a decentralised solution for the mandatory emergency lighting in zones 2, 21 and 22, independent of central systems.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.