{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_3_nllk/nllk_09_asmtab.prj},{NB=13473218021_(1)},{IDNR=13473218021},{PRAX=44},{TYPE=2 x 18 W, 2/6-2M},{NT=Ex-light fitting for fluorescent lamps (Ta = +60 °C) for zone 2/22},{T1=Marking accd. to 2014/34/EU: <Ex> II 3 G Ex nA de IIC T4 Gc / <Ex> II 3 D Ex tc IIIC T80 °C Dc},{T2=Type Examination Certificate: BVS 10 ATEX E 038},{T3=0},{T4=permissible ambient temperature: -25 °C up to +60 °C},{T5=Rated voltage: 220 - 254 V AC / 195 V - 250 V DC},{T8=0},{T9=Rated luminous flux of the lamp= 2700 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 2 x M20 metal thread with threaded plug, 2 x M20 metal thread with dust cap},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.