{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_6_nllk/nllk_15_asmtab.prj},{NB=13475223021_(1)},{IDNR=13475223021},{PRAX=39},{TYPE=LED 1500, 1/6 1M},{NT=Ex-linear light fitting for zone 2/22 for LED tubes},{T1=Marking accd. to 2014/34/EU: <Ex> II 3 G Ex ec IIC T4 Gc /<Ex> II 3 D Ex tc IIIC T80 °C Dc},{T2=EC-Declaration of Conformity: CCH 15 ATEX 1044},{T3=0},{T4=permissible ambient temperature: -25 °C up to +45 °C},{T5=Rated voltage: 220 - 240 V AC},{T8=0},{T9=Rated luminous flux of the luminaire: 7800 lm},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 2 x M20 metal thread, 1 x M20 threaded plug},{T12=Connecting terminals: L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.