{coopercrousehinds_eu/b_area_illumination/b_3_ceilling_pendant_products/b_3_1/ab05_d_led_asmtab.prj},{NB=AB052510110301_(1)},{IDNR=AB05 251 011 0301},{PRA=1},{NBALG=AB052510110301},{TYPE=0},{NT=Ex-d bulkhead light fitting with LED for Zone 1/21},{T1=Marking accd. to 2014/34/EU: <Ex/> II 2 G Ex d IIB T6/T5 Gb <Ex/> II 2 D Ex tb IIIC T80 °C/T100 °C Db IP66},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 014 X},{T3=IECEx Certificate of Conformity: IECEx BVS 09.0032X},{T4=permissible ambient temperature: -55 °C up to 55 °C},{T5=Rated voltage: 230 V AC},{T9=Rated luminous flux of the lamp= 2000 lm},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands/ thread: 1 x M20 metal thread with dust cap},{T12=Connecting terminals: L1, N, PE: 2 x 2.5 mm˛},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.