{coopercrousehinds_eu/b_area_illumination/b_3_ceilling_pendant_products/b_3_1/ab05_e_asmtab.prj},{NB=AB055310210001_(1)},{IDNR=AB05 531 021 0001},{PRA=1},{NBALG=AB055310210001},{TYPE=0},{NT=Ex-e bulkhead light fitting for Zone 1/21},{T1=Marking accd. to 2014/34/EU: <Ex/> II 2 G Ex de IIC T3/T2 Gb <Ex/> II 2 D Ex tb IIIC T125 °C Db IP66},{T2=EC-Type Examination Certificate: BVS 07 ATEX E 152 X},{T3=IECEx Certificate of Conformity: IECEx BVS 10.0070X},{T4=permissible ambient temperature: -20 °C up to +40 °C},{T5=Rated voltage: max. 250 V},{T9=Rated luminous flux of the lamp= 710 lm <Footnote>depends on used lamps</Footnote>},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands/ thread: 1 x M20 metal thread with dust cap},{LOD=1},{AUS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.