{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_1_plugs_sockets/r_wandsteckdose_1_21_16a__asmtab.prj},{NB=GHG5114306R0901_(1)},{IDNR=GHG 511 4306 R0901},{NBALG=GHG5114306R0901},{LOD=1},{AUS=1},{NT=Reparatur Wandsteckdose für Zone 1/21, 16 A, GHG 511},{POL=3-pole},{T1=-},{T2=PTB 00 ATEX 1032 X},{T3=-},{T4=-20 °C up to 40 °C},{T5=400 V AC},{T6=16 A},{T7=Ue 415 V / Ie 16 A},{T10=IP66},{T11=1 x M25 cable gland, 1 x M25 threaded plug},{T12=2 x 1.5 - 4 mm²},{T13=glass-fibre reinforced polyester},{T14=1.1},{T16=200-250 V, 6 h, 1 x M25 cable gland, 1 x M25 threaded plug},{VERS=1},{PPATH=c_1_1_4/assemblies/c_1_1_4_reparatur_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.