{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_2_plugs_sockets/wandsteckdose_1_21_32a_512_asmtab.prj},{NB=GHG5124405R0001_(1)},{IDNR=GHG 512 4405 R0001},{NBALG=GHG5124405R0001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Zone 1/21, 32 A, GHG 512},{POL=4-pole},{T1=<Ex/> II 2 G Ex de (ia) IIC T6 / <Ex/> II 2 D Ex tD A21 T6/T5 2 D IP66 T60 °C},{T2=PTB 99 ATEX 1041},{T3=IECEx BKI 04.0006},{T4=-20 °C up to 40 °C},{T5=750 V AC},{T6=32 A},{T7=Ue 690 V / Ie 32 A},{T10=IP66},{T11=1 x M40 cable gland, 1 x M40 threaded plug},{T12=2 x 4 - 10 mm²},{T13=glass-fibre reinforced polyester},{T14=1.8},{T15=Black},{T16=600-690 V, 5 h, 1 x M40 cable gland, 1 x M40 threaded plug},{VERS=1},{PPATH=c_1_2_1/assemblies/c_1_2_1_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.