Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 514 - Wall socket for Zone 1/21, 63 A, GHG 514
Bill of material
GHG5144405R0001
IDNR
Ident number
GHG 514 4405 R0001
NBALG
GHG5144405R0001
LOD
AUS
Version
NT
Description
Wall socket for Zone 1/21, 63 A, GHG 514
POL
Pole Configuration
5-pole
T1
Marking accd. to 2014/34/EU
<Ex/> II 2 G Ex de IIC T6 / <Ex/> II 2 D Ex tD A21 IP66 T80 °C
T2
EC-Type Examination Certificate
PTB 00 ATEX 1070
T3
IECEx Certificate of Conformity
IECEx BKI 04.0004
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V AC
T6
Rated current
63 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 63 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M50 cable gland, 1 threaded plug
T12
Connecting terminals
2 x 4 - 25 mm² / with cable lug 1 x 35 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
8.1 kg
T15
Enclosure colour
Black
T16
Product description
600-690 V, 5 h, 1 x M50 cable gland, 1 threaded plug
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.