{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_4_plugs_sockets/wandcteckdose_1_21_125a_asmtab.prj},{NB=GHG5154405R0001_(1)},{IDNR=GHG 515 4405 R0001},{NBALG=GHG5154405R0001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Zone 1/21, 125 A, GHG 515},{POL=4-pole},{T1=<Ex/> II 2 G Ex de IIC T6 / <Ex/> II 2 D Ex tD A21 IP66 T80 °C},{T2=PTB 01 ATEX 1069},{T4=-20 °C up to 40 °C},{T5=690 V AC},{T6=125 A},{T7=Ue 690 V / Ie 125 A},{T10=IP66},{T11=2 x M63 cable gland},{T12=2 x 4 - 50 mm² / with cable lug 1 x 120 mm²},{T13=glass-fibre reinforced polyester},{T14=12.3},{T15=Black},{T16=600-690 V, 5 h, 2 x M63 cable gland},{VERS=1},{PPATH=c_1_4_1/assemblies/c_1_4_1_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.