{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_6_plugs_sockets/wandsteckdose_2_32a_517_asmtab.prj},{NB=GHG5174506R0001_(1)},{IDNR=GHG 517 4506 R0001},{NBALG=GHG5174506R0001},{LOD=1},{AUS=1},{NT=Wall socket for Zone 2, 32 A, GHG 517},{POL=5-pole},{T1=<Ex/> II 3 G Ex nC IIC T6},{T2=PTB 99 ATEX 1115},{T4=-20 °C up to 40 °C},{T5=500 V AC},{T6=32 A},{T7=Ue 500 V / Ie 32 A},{T10=IP66},{T11=1 x M40 cable gland, 1 x M40 threaded plug},{T12=2 x 4 - 10 mm²},{T13=glass-fibre reinforced polyester},{T14=1.8},{T15=Black},{T16=346-415 V, 6 h, 1 x M40 cable gland, 1 x M40 threaded plug},{VERS=1},{PPATH=../c_1_2_plugs_sockets/c_1_2_1/assemblies/c_1_2_1_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.