{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_7_plugs_sockets/wandcteckdose_63a_2_asmtab.prj},{NB=GHG5184405R0001_(1)},{IDNR=GHG 518 4405 R0001},{NBALG=GHG5184405R0001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Zone 2, 63 A, GHG 518},{POL=4-pole},{T1=<Ex/> II 3 G Ex nC IIC T6},{T2=PTB 99 ATEX 1115},{T4=-20 °C up to 40 °C},{T5=690 V AC},{T6=63 A},{T7=Ue 690 V / Ie 63 A},{T10=IP66},{T11=1 x M50 cable gland},{T12=2 x 4 - 25 mm² / with cable lug 1 x 35 mm²},{T13=glass-fibre reinforced polyester},{T14=8.1},{T15=Black},{T16=600-690 V, 5 h, 1 x M50 cable gland},{VERS=1},{PPATH=../c_1_3_plugs_sockets/c_1_3_1/assemblies/c_1_3_1_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.