{coopercrousehinds_eu/c_electrical_connectivity/c_2_el_connectivity_indus/wandsteckdose_16a_521_asmtab.prj},{NB=GHG5212304R0001_(1)},{IDNR=GHG 521 2304 R0001},{NBALG=GHG5212304R0001},{LOD=1},{AUS=1},{NT=Wall socket for industrial application, 16 A},{POL=3-pole},{T4=-20 °C up to 40 °C},{T5=415 V AC},{T6=16 A},{T7=Ue 690 V / Ie 32 A},{T10=IP66},{T11=4 x M25 polyamid thread},{T12=2 x 1.5 – 4 mm²},{T13=glass-fibre reinforced polyester},{T14=0.80},{T16=110-130 V, 4 h, 4 x M25 polyamid thread},{VERS=1},{PPATH=c_2_1_plugs_sockets/c_2_1_1/assemblies/c_2_1_1_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.