Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 521 mit Trennschalter - Wall socket for industrial application, 16 A with disconnector
Bill of material
GHG5214405R0001
IDNR
Ident number
GHG 521 4405 R0001
LOD
AUS
Version
NT
Description
Wall socket for industrial application, 16 A with disconnector
POL
Pole Configuration
4-pole
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V AC
T6
Rated current
16 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 32 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M25 cable gland, 1 x M25 threaded plug
T12
Connecting terminals
2 x 1.5 – 4 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
1.60 kg
T16
Product description
600-690 V, 5 h, 1 x M25 cable gland, 1 x M25 threaded plug
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.