{coopercrousehinds_eu/c_electrical_connectivity/c_2_el_connectivity_indus/wandsteckdose_32a_522_asmtab.prj},{NB=GHG5224405R0001_(1)},{IDNR=GHG 522 4405 R0001},{NBALG=GHG5224405R0001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Industrieanwendungen, 32 A, mit Trennschalter},{POL=4-pole},{T4=-20 °C up to 40 °C},{T5=690 V AC},{T6=32 A},{T7=Ue 500 V / Ie 20 A},{T10=IP66},{T11=1 x M40 cable gland, 1 x M40 threaded plug},{T12=2 x 4 - 10 mm²},{T13=glass-fibre reinforced polyester},{T14=2.15},{T16=600-690 V, 5 h, 1 x M40 cable gland, 1 x M40 threaded plug},{VERS=2},{PPATH=c_2_2_plugs_sockets/c_2_2_1/assemblies/c_2_2_1_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.