{coopercrousehinds_eu/d_terminal_enclosures/d_1_junction_box/junction_box_791_1_asmtab.prj},{NB=GHG7910101R0001},{IDNR=GHG7910101R0001},{NBALG=GHG7910101R0001},{LOD=1},{NT=Junction box for Zone 1/21},{POL=3-pole},{T1=<Ex> II 2 G Ex e IIC T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C Db},{T2=BVS 16 ATEX E 031 X},{T3=IECEx BVS 16.0024},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66},{T11=2 x M25 cable gland},{T12=max. 4 + 2 x PE, 4 x 2.5 mm² oder 3 x 4 mm² (mehrdrähtig), max. 3 x 6 mm² oder 4 x 4 mm²},{T13=polyamide},{T14=0.3},{T15=black},{T16=2 x M25 cable gland, terminals: 4 x 4 mm² , pillar terminals, PE-rail: 1 x 2x4 mm²},{VERS=1},{PPATH=d_1_1_junction_box/assemblies/d_1_1_asmtpl.prj},{PRA=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.