{coopercrousehinds_eu/d_terminal_enclosures/d_2_terminal_box/d_2_1_terminal_box/terminal_box_791_2_asmtab.prj},{NB=GHG7910201R0008},{IDNR=GHG7910201R0008},{NBALG=GHG7910201R0008},{LOD=1},{NT=Terminal box for Zone 1/21},{T1=<Ex> II 2 G Ex e IIC T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C Db},{T2=PTB 00 ATEX 3108},{T3=IECEx BVS 16.0024},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66},{T11=1 x M25 cable gland, 1 x M32 multiple cable gland (4 x)},{T12=up to 6 mm²},{T13=polyamide},{T14=0.5},{T15=black},{T16=1 x M25 cable gland, 1 x M32 multiple cable gland (4 x), terminals: 12 x 2.5 mm² , screw terminals, PE-rail: 1 x 2x2.5 mm²},{VERS=2},{PPATH=assemblies/d_2_1_asmtpl.prj},{PRA=2}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.