Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 791 - Terminal box for Zone 1/21
Bill of material
GHG7910201R0008
IDNR
Ident number
GHG7910201R0008
LOD
NT
Description
Terminal box for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C Db
T2
EC-Type Examination Certificate
PTB 00 ATEX 3108
T3
IECEx Certificate of Conformity
IECEx BVS 16.0024
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
Ex-e
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M25 cable gland, 1 x M32 multiple cable gland (4 x)
T12
Connecting terminals
up to 6 mm²
T13
Enclosure material
Polyamide
T14
Weight
0.5 kg
T15
Colour
black
T16
Product description
1 x M25 cable gland, 1 x M32 multiple cable gland (4 x), terminals: 12 x 2.5 mm² , screw terminals, PE-rail: 1 x 2x2.5 mm²
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.