{coopercrousehinds_eu/d_terminal_enclosures/d_2_terminal_box/d_2_3_terminal_box/terminal_box_721_0_asmtab.prj},{NB=GHG7210001R0005},{IDNR=GHG7210001R0005},{NBALG=GHG7210001R0005},{LOD=1},{NT=Terminal box GHG 721 0 for Zone 1/21},{T1=<Ex> II 2 G Ex e IIC T4/ T5/ T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C / T95°C Db IP6X},{T2=BVS 13 ATEX E 013 X},{T3=IECEx BVS 13.0031 X},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66},{T11=1 x M32 cable gland, 3 x M32 multiple cable gland},{T12=up to 16 mm²},{T13=glass-fibre reinforced polyester},{T14=1.1},{T15=black},{T16=1 x M32 cable gland, 3 x M32 multiple cable gland, terminals: 24 x 2.5 mm² , screw terminals, PE-rail: 1 x 12x2x2.5 mm²},{VERS=1},{PPATH=assemblies/d_2_3_asmtpl.prj},{PRA=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.