Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 721 0 - Terminal box for Zone 1/21
Bill of material
GHG7210001R0005
IDNR
Ident number
GHG7210001R0005
LOD
NT
Description
Terminal box GHG 721 0 for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4/ T5/ T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C / T95°C Db IP6X
T2
EC-Type Examination Certificate
BVS 13 ATEX E 013 X
T3
IECEx Certificate of Conformity
IECEx BVS 13.0031 X
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
Ex-e
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M32 cable gland, 3 x M32 multiple cable gland
T12
Connecting terminals
up to 16 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
1.1 kg
T15
Colour
black
T16
Product description
1 x M32 cable gland, 3 x M32 multiple cable gland, terminals: 24 x 2.5 mm² , screw terminals, PE-rail: 1 x 12x2x2.5 mm²
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.