{coopercrousehinds_eu/d_terminal_enclosures/d_2_terminal_box/d_2_3_terminal_box/terminal_box_721_inter_asmtab.prj},{NB=GHG7210001R0013},{IDNR=GHG7210001R0013},{NBALG=GHG7210001R0013},{LOD=1},{NT=Intermediate motor terminal box for Zone 1/21},{T1=<Ex> II 2 G Ex e IIC T4/ T5/ T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C / T95°C Db IP6X},{T2=BVS 13 ATEX E 013 X},{T3=IECEx BVS 13.0031 X},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66},{T11=1 x M40 trumpet-shaped cable gland, 1 x M40 cable gland},{T12=max. 10 mm²},{T13=glass-fibre reinforced polyester},{T14=1.0},{T15=black},{T16=1 x M40 trumpet-shaped cable gland, 1 x M40 cable gland, terminals: 5 x 10 mm² , screw terminals},{VERS=1},{PPATH=assemblies/d_2_3_asmtpl.prj},{PRA=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.