{coopercrousehinds_eu/d_terminal_enclosures/d_2_terminal_box/d_2_4_terminal_box/terminal_box_745_inter_asmtab.prj},{NB=GHG7450201R0002},{IDNR=GHG7450201R0002},{NBALG=GHG7450201R0002},{LOD=1},{NT=Intermediate motor terminal box for Zone 1/21},{T1=<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*},{T2=BVS 12 ATEX E 118 X},{T3=IECEx BVS 12.0071X},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66},{T11=1 x M63 trumpet-shaped cable gland, 1 x M50 cable gland},{T12=up to 35 mm² oder max. 70 mm²},{T13=glass-fibre reinforced polyester},{T14=3.0},{T15=black},{T16=1 x M63 trumpet-shaped cable gland, 1 x M50 cable gland, terminals: 4 x 35 mm² , screw terminals, PE-rail: 1 x 1x35 mm²},{VERS=2},{PPATH=assemblies/d_2_4_asmtpl.prj},{PRA=2}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.