{coopercrousehinds_eu/d_terminal_enclosures/d_2_terminal_box/d_2_4_terminal_box/terminal_box_746_asmtab.prj},{NB=GHG7460301R0002},{IDNR=GHG7460301R0002},{NBALG=GHG7460301R0002},{LOD=1},{NT=Terminal box GHG 746 for Zone 1/21},{T1=<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*},{T2=BVS 12 ATEX E 118 X},{T3=IECEx BVS 12.0071X},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66},{T11=without drilling},{T12=up to 240 mm²},{T13=glass-fibre reinforced polyester},{T14=4.2},{T15=black},{T16=without drilling, terminals: 1 x 4 mm² , screw terminals, PE-rail: 1 x 14x2x4 mm²},{VERS=3},{PPATH=assemblies/d_2_4_asmtpl.prj},{PRA=3}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.