{coopercrousehinds_eu/d_terminal_enclosures/d_2_terminal_box/d_2_4_terminal_box/terminal_box_746_inter_asmtab.prj},{NB=GHG7460301R0001},{IDNR=GHG7460301R0001},{NBALG=GHG7460301R0001},{LOD=1},{NT=Intermediate motor terminal box for Zone 1/21},{T1=<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*},{T2=BVS 12 ATEX E 118 X},{T3=IECEx BVS 12.0071X},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP54},{T11=1 x 46-72 entry sleeve plastic, 1 x 21-45 entry sleeve plastic},{T12=up to 180 mm² oder max. 240 mm²},{T13=glass-fibre reinforced polyester},{T14=6.3},{T15=black},{T16=1 x 46-72 entry sleeve plastic, 1 x 21-45 entry sleeve plastic, terminals: 4 x 240 mm² , bus bar, PE-rail: 1 x 1x240 mm²},{VERS=3},{PPATH=assemblies/d_2_4_asmtpl.prj},{PRA=3}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.