{coopercrousehinds_eu/d_terminal_enclosures/d_3_terminal_box/d_3_3/ghg713_2_asmtab.prj},{NB=GHG7132101R0001},{IDNR=GHG7132101R0001},{LOD=},{NT=empty enclosure for Zone 1/21},{T1=<Ex> II 2 G Ex eb IIC Gb / <Ex> II 2 D Ex tb IIIC Db},{T2=BVS 15 ATEX E 127 U},{T3=IECEx BVS 15.0104 U},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66/ IP67/ IP68 / IP69},{T11=w/o drilling},{T12=-},{T13=Aluminium die-cast},{T14=-},{T15=RAL 7032 pepple grey},{T16=w/o drilling},{SERIES=GHG71},{SIZE=Size 3 (128 x 128 x 80mm)},{PPATH=../assemblies/ghg71_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.