{coopercrousehinds_eu/g_safety_main_current_switches/g_1_safety_switches_10_700_a/g_1_1_safety_switches_10_630_a/exko_224_125_asmtab.prj},{NB=EXKO224726K0000},{IDNR=EXKO224726K0000},{VERS=1},{POL=6-pole},{PPATH=../g_1_3_safety_switches_10_630_a/assemblies/ghg_750_asmtpl.prj},{NT=Ex-Sicherheitsschalter 125 A für Zone 1/21},{T1=<Ex> II 2 G Ex de IIC T6 / <Ex> II 2 D Ex tD A21 IP66 T80 °C},{T2=PTB 00 ATEX 1073 (6-polig)},{T3=BKI 07.0005},{T4=-20 °C bis 40 °C},{T5=bis max. 690 V},{T6=max. 125 A},{T7=Ue 230 V / Ie 125 A / Ue 400 V / Ie 125 A / Ue 500 V / Ie 125 A / Ue 690 V / Ie 110 A},{T8=Notaus},{T9=-},{T10=IP66},{T11=4 x M63 Leitungseinführung, 1 x M25 Leitungseinführung},{T12=6 x 95 mm²/2 x 95 mm²},{T13=Stahl, Polyester-Pulverbeschichtung},{T14=31 kg},{T15=kieselgrau (RAL 7032)},{LOD=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.