{coopercrousehinds_eu/g_safety_main_current_switches/g_1_safety_switches_10_700_a/g_1_1_safety_switches_10_630_a/exko_7317_250_asmtab.prj},{NB=EXKO731713T0001},{IDNR=EXKO731713T0001},{VERS=1},{POL=3-polig},{PPATH=assemblies/exko_7317_asmtpl.prj},{NT=Ex-Sicherheitsschalter 250 A für Zone 1/21},{T1=<Ex> II 2 G Ex de IIC T6,T5 oder T4 / <Ex> II 2 D IP66 T80 °C/T95 °C},{T2=PTB 99 ATEX 1057},{T3=IECEx PTB 12.0026},{T4=-20 °C bis 40 °C},{T5=bis max. 690 V},{T6=max. 250 A},{T7=Ue 230 V / Ie 250 A / Ue 400 V / Ie 250 A / Ue 500 V / Ie 250 A / Ue 690 V / Ie 250 A},{T8=Standard},{T9=-},{T10=IP54 (optional IP65)},{T11=3 x M63 Leitungseinführung, 1 x M25 Leitungseinführung},{T12=3 x 150 mm²/95 mm²},{T13=Aluminium mit Polyester-Pulverbeschichtung,Anschlusskasten: Stahlblech, Polyester, pulverbeschichtet},{T14=41.5 kg},{LOD=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.