{coopercrousehinds_eu/g_safety_main_current_switches/g_1_safety_switches_10_700_a/g_1_1_safety_switches_10_630_a/exko_7317_630_asmtab.prj},{NB=EXKO731723V0001},{IDNR=EXKO731723V0001},{VERS=6},{POL=3-polig},{PPATH=assemblies/exko_7317_asmtpl.prj},{NT=Ex-Sicherheitsschalter 630 A für Zone 1/21},{T1=<Ex> II 2 G Ex de IIC T6,T5 oder T4 / <Ex> II 2 D IP66 T80 °C/T95 °C},{T2=PTB 99 ATEX 1057},{T3=IECEx PTB 12.0026},{T4=-20 °C bis 40 °C},{T5=bis max. 690 V},{T6=max. 630 A},{T7=Bemessungsein-/ Ausschaltvermögen AC3 gemäß EN 60947-3: Ue 230 V / Ie 630 A / Ue 400 V / Ie 630 A / Ue 500 V / Ie 630 A / Ue 690 V / Ie 630 A},{T8=Notaus},{T9=-},{T10=IP54 (optional IP65)},{T11=4 x M80 Leitungseinführung ADE 1F, 1 x M25 Leitungseinführung},{T12=6 x 240 mm²/2 x 120 mm²},{LOD=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.