Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 261 - Ex-Safety switch 10 A for Zone 1/21
Bill of material
GHG2610007R0001
IDNR
Article number
GHG2610007R0001
LOD
Level of Detail
POL
Pole Configuration
3-pole
NT
Description
Ex-Safety switch 10 A for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex ed IIC T6 / <Ex> II D Ex tD A21 IP66 T80 °C
T2
EC-Type Examination Certificate
PTB 00 ATEX 1074
T3
IECEx Certificate of Conformity
IECEx BKI 07.0014
T4
permissible ambient temperature
-20 °C bis 40 °C
T5
Rated voltage
bis max. 500 V
T6
Rated current
max. 10 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 10 A / Ue 400 V / Ie 10 A / Ue 500 V / Ie 10 A
T8
Version
Standard
T9
-
-
T10
Degree of protection accd. to EN 60529
IP66
T11
Cable entries / thread
2 x M25 cable gland
T12
Connecting terminals main contact
2 x 1.5 - 2.5 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
0.7 kg
T15
Enclosure colour
black
T16
Product description
3-pole , Auxiliary contact: none, 2 x M25 cable gland cable gland, direct drilled enclosure
TP
Text for product group
CEAG safety switches GHG 261 up to 10 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 as well as Class 1 accd. to IEC 60947-3 completes the technical features of this series.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.