{coopercrousehinds_eu/g_safety_main_current_switches/g_1_safety_switches_10_700_a/g_1_1_safety_switches_10_630_a/ghg_266_asmtab.prj},{NB=GHG2660011R0002},{IDNR=GHG2660011R0002},{POL=3-pole},{PPATH=assemblies/ghg_265_asmtpl.prj},{NT=Ex-Sicherheitsschalter 180 A für Zone 1/21},{T1=<Ex> II 2 G Ex de IIC T6 / <Ex> II 2 D Ex tD A21 IP66 T80 °C},{T2=PTB 99 ATEX 1164},{T3=IECEx BKI 07.0005},{T4=-20 °C bis 40 °C},{T5=bis max. 690 V},{T6=max. 180 A},{T7=Ue 230 V / Ie 180 A / Ue 400 V / Ie 180 A / Ue 500 V / Ie 150 A / Ue 690 V / Ie 125 A},{T8=Notaus},{T9=-},{T10=IP54 (optional IP65)},{T11=2 x M63 Leitungseinführung},{T12=1 x 120 mm²},{T13=Glasfaserverstärkter Polyester},{T14=16.5 kg},{T15=schwarz},{T16=3-polig , Hilfskontakt: kein, 2 x M63 Leitungseinführung, direkte Gehäusebohrung},{LOD=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.