Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 981 0048 630 - Ex-Safety switch 630 A for Zone 22
Bill of material
GHG9810048R0288
IDNR
Article number
GHG9810048R0288
LOD
Level of Detail
POL
Pole Configuration
4-pole
NT
Description
Ex-Safety switch 630 A for Zone 22
T1
Marking accd. to 2014/34/EU
<Ex> II 3 D Ex tc T80°C Dc
T2
Type Examination Certificate
CCH 15 ATEX 1001
T3
-
-
T4
Permissible ambient temperature
-55 °C bis +55 °C
T5
Rated voltage
up to max. 690 V
T6
Rated current
max. 630 A
T7
Rated making / Rated breaking capacity AC-23A accd. EN 60947-3
Ue 415 V / Ie 630 A // Ue 500 V / Ie 630 A // Ue 690 V / Ie 630 A
T8
Version
Standard version
T9
-
-
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
4 x M80 metal thread with threaded plug, 1 x M25 metal thread with threaded plug
T12
Connecting terminals
2 x 185 mm² - M12 x 40
T13
Enclosure material
Stainless steel, electro-polished
T14
-
-
T15
Enclosure colour
Plastic = black / sheet steel = RAL 7032 / stainless steel 316L = electro-polished
T16
Product description
4-pole , Auxiliary contact: 1NO, 4 x M80 metal thread with threaded plug, 1 x M25 metal thread with threaded plug, direct entry
TP
Text for product group
CEAG safety switches for zone 22 Typ GHG 9810048 up to 630 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 completes the technical features of this series.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.