Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 64 - Flameproof enclosure IIB + H2
Bill of material
GHG6401911R0202
IDNR
Article number
GHG6401911R0202
LOD
Level of Detail
SIZE
Enclosure size
650 x 650 x 442 mm
NT
Description
Flameproof enclosure IIB + H2
T1
Marking accd. to 2014/34/EU
Ex II 2 G Ex d e IIB + H2 Gb / Ex II 2 D Ex tb IIC Db IP66
T2
EC-Type Examination Certificate
PTB 08 ATEX 1042U
T3
-
-
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V
T6
Rated current
max. 1150 A
T7
-
-
T8
-
-
T9
-
-
T10
-
-
T11
Degree of protection accd. to EN 60529
IP65
T12
-
-
T13
-
-
T14
Enclosure material
Aluminium die-cast housing, powder coating C-5M H nach DIN EN ISO 12944-2
T15
Weight
105 kg
T16
Enclosure colour
RAL 7032 / 7022
TP
Text for product group
Enclosure in 11 different sizes, wide variety of Ex-d actuators for pushbuttons,circuit breakers, main switches, etc.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.