Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
ellk 92 LED V-CG-S - Ex-light fitting with LED module (monitored) for zone 1/21
Bill of material
12265512103
IDNR
Article number
12265512103
LOD
AUS
Version
TYPE
Type
LED 400 VCG-S, 2/6-2
NT
Description
Ex-light fitting with LED-module for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de mb II T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +45 °C
T5
Rated voltage
220 V - 254 V AC / 195 V - 250 V DC
T8
Luminous flux in emergency operation
1150 lm
T9
Rated luminous flux of the lamp
2300 lm
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland, 2 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
7.3 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
eLLK 92 LED 400 VCG-S with LED module, 2/6-2, 2 x M25 cable gland, 2 x M25 threaded plug, 5600 K
TP
Text for product group
Safety is always our top priority. This is why we also supply the eLLK 92 light fitting series with a built-in V-CG-S module in zones 1, 2, 21 and 22 . These luminaires with individual monitoring can be connected to a CEAG emergency lighting supply system.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.