Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 NE - Ex-self-contained emergency pole mounted light fitting (NE) for fluorescent lamps for Zone 1/21
Bill of material
12273885101
IDNR
Article number
12273885101
LOD
AUS
Version
TYPE
Type
2 x 18 W, 1/6-2
NT
Description
Ex-self-contained emergency pole mounted light fitting (NE) for fluorescent lamps for Zone 1/21, 220 V AC - 254 V AC
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de mb ib IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +55 °C
T5
Rated voltage
120 - 254 V AC
T8
Luminous flux in emergency operation
(1.5 h, one lamp) 1215 lm (90 %)
T9
Rated luminous flux of the lamp
2700 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
12.4 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
eLLM 92018/18 NE (2 x 18 W), 1/6-2, 2 x M25 cable gland
TP
Text for product group
Emergency lighting luminaires type eLLK 92 series NE with a self-contained battery system provide a decentralised solution for the mandatory emergency lighting, independent of central systems.
Previews
3D
Dimension
2D