Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 LED NIB - Ex-self-contained emergency light fitting with LED module for CSA application
Bill of material
12261579311
IDNR
Article number
12261579311
LOD
AUS
Version
TYPE
Type
LED 800, 2/6-2 3/4'' NPT
NT
Description
Ex-self-contained emergency light fitting with LED module for CSA application
T2
EC-Type Examination Certificate
CSA 14.70011905
T4
Permissible ambient temperature
-25 °C up to +45 °C
T5
Rated voltage
220 V - 254 V AC
T8
Luminous flux in emergency operation
772 lm
T9
Rated luminous flux of the lamp
4330 lm
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 metal thread with threaded plug, 1 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
12 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
eLLK 92 LED 800 NIB U240, 2/6-2 NPT, 2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 metal thread with threaded plug, 1 x M25 threaded plug, 4000 K
TP
Text for product group
Emergency lighting luminaires type eLLK 92 NE/NIB series with a self-contained battery system provide a decentralised solution according to the NEC standards for use on the American market, independent of central systems.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.